AUTOMATIC_MODE_SAFEGUARD_STOP
AUTOMATIC_MODE_SAFEGUARD_STOP: "AUTOMATIC_MODE_SAFEGUARD_STOP"
BRAKE_PIN_FAILURE
BRAKE_PIN_FAILURE: "BRAKE_PIN_FAILURE"
FAULT
FAULT: "FAULT"
IMMI_EMERGENCY_STOP
IMMI_EMERGENCY_STOP: "IMMI_EMERGENCY_STOP"
IMMI_SAFEGUARD_STOP
IMMI_SAFEGUARD_STOP: "IMMI_SAFEGUARD_STOP"
NORMAL
NORMAL: "NORMAL"
PROFISAFE_AUTOMATIC_MODE_SAFEGUARD_STOP
PROFISAFE_AUTOMATIC_MODE_SAFEGUARD_STOP: "PROFISAFE_AUTOMATIC_MODE_SAFEGUARD_STOP"
PROFISAFE_EMERGENCY_STOP
PROFISAFE_EMERGENCY_STOP: "PROFISAFE_EMERGENCY_STOP"
PROFISAFE_SAFEGUARD_STOP
PROFISAFE_SAFEGUARD_STOP: "PROFISAFE_SAFEGUARD_STOP"
PROFISAFE_WAITING_FOR_PARAMETERS
PROFISAFE_WAITING_FOR_PARAMETERS: "PROFISAFE_WAITING_FOR_PARAMETERS"
PROTECTIVE_STOP
PROTECTIVE_STOP: "PROTECTIVE_STOP"
RECOVERY
RECOVERY: "RECOVERY"
REDUCED
REDUCED: "REDUCED"
ROBOT_EMERGENCY_STOP
ROBOT_EMERGENCY_STOP: "ROBOT_EMERGENCY_STOP"
SAFEGUARD_STOP
SAFEGUARD_STOP: "SAFEGUARD_STOP"
SAFETY_API_SAFEGUARD_STOP
SAFETY_API_SAFEGUARD_STOP: "SAFETY_API_SAFEGUARD_STOP"
SAFETY_PLANES_SAFEGUARD_STOP
SAFETY_PLANES_SAFEGUARD_STOP: "SAFETY_PLANES_SAFEGUARD_STOP"
SYSTEM_EMERGENCY_STOP
SYSTEM_EMERGENCY_STOP: "SYSTEM_EMERGENCY_STOP"
SYSTEM_THREE_POSITION_ENABLING_STOP
SYSTEM_THREE_POSITION_ENABLING_STOP: "SYSTEM_THREE_POSITION_ENABLING_STOP"
TP_THREE_POSITION_ENABLING_STOP
TP_THREE_POSITION_ENABLING_STOP: "TP_THREE_POSITION_ENABLING_STOP"
UNDEFINED_SAFETY_MODE
UNDEFINED_SAFETY_MODE: "UNDEFINED_SAFETY_MODE"
VALIDATE_JOINT_ID
VALIDATE_JOINT_ID: "VALIDATE_JOINT_ID"
VIOLATION
VIOLATION: "VIOLATION"