actual_configurable_digital_input_bits?: number
Optionalactual_configurable_digital_output_bits
actual_configurable_digital_output_bits?: number
Optionalactual_current
actual_current?: number[]
actual_digital_input_bits?: number
Optionalactual_digital_output_bits
actual_digital_output_bits?: number
Optionalactual_execution_time
actual_execution_time?: number
Optionalactual_joint_voltage
actual_joint_voltage?: number[]
Optionalactual_main_voltage
actual_main_voltage?: number
Optionalactual_momentum
actual_momentum?: number
Optionalactual_q
actual_q?: number[]
Optionalactual_qd
actual_qd?: number[]
Optionalactual_robot_current
actual_robot_current?: number
Optionalactual_robot_voltage
actual_robot_voltage?: number
Optionalactual_TCP_force
actual_TCP_force?: number[]
Optionalactual_TCP_pose
actual_TCP_pose?: number[]
Optionalactual_TCP_speed
actual_TCP_speed?: number[]
actual_tool_accelerometer?: number[]
Optionalanalog_io_types
analog_io_types?: number
Optionalelbow_position
elbow_position?: number[]
Optionalelbow_velocity
elbow_velocity?: number[]
Optionaleuromap67_24V_current
euromap67_24V_current?: number
Optionaleuromap67_24V_voltage
euromap67_24V_voltage?: number
euromap67_input_bits?: number
Optionaleuromap67_output_bits
euromap67_output_bits?: number
Optionalft_raw_wrench
ft_raw_wrench?: number[]
Optionalft_sensor_ref
ft_sensor_ref?: number
Optionalft_sensor_T0
ft_sensor_T0?: number
Optionalft_sensor_T1
ft_sensor_T1?: number
Optionalft_sensor_T2
ft_sensor_T2?: number
Optionalft_sensor_T3
ft_sensor_T3?: number
Optionalft_sensor_temperature
ft_sensor_temperature?: number
Optionalft_sensor_Z0
ft_sensor_Z0?: number
Optionalft_sensor_Z1
ft_sensor_Z1?: number
Optionalft_sensor_Z2
ft_sensor_Z2?: number
Optionalft_sensor_Z3
ft_sensor_Z3?: number
Optionalgear_torsion
gear_torsion?: number[]
input_bit_register_100?: boolean
input_bit_register_101?: boolean
input_bit_register_102?: boolean
input_bit_register_103?: boolean
input_bit_register_104?: boolean
input_bit_register_105?: boolean
input_bit_register_106?: boolean
input_bit_register_107?: boolean
input_bit_register_108?: boolean
input_bit_register_109?: boolean
input_bit_register_110?: boolean
input_bit_register_111?: boolean
input_bit_register_112?: boolean
input_bit_register_113?: boolean
input_bit_register_114?: boolean
input_bit_register_115?: boolean
input_bit_register_116?: boolean
input_bit_register_117?: boolean
input_bit_register_118?: boolean
input_bit_register_119?: boolean
input_bit_register_120?: boolean
input_bit_register_121?: boolean
input_bit_register_122?: boolean
input_bit_register_123?: boolean
input_bit_register_124?: boolean
input_bit_register_125?: boolean
input_bit_register_126?: boolean
input_bit_register_127?: boolean
input_bit_register_64?: boolean
input_bit_register_65?: boolean
input_bit_register_66?: boolean
input_bit_register_67?: boolean
input_bit_register_68?: boolean
input_bit_register_69?: boolean
input_bit_register_70?: boolean
input_bit_register_71?: boolean
input_bit_register_72?: boolean
input_bit_register_73?: boolean
input_bit_register_74?: boolean
input_bit_register_75?: boolean
input_bit_register_76?: boolean
input_bit_register_77?: boolean
input_bit_register_78?: boolean
input_bit_register_79?: boolean
input_bit_register_80?: boolean
input_bit_register_81?: boolean
input_bit_register_82?: boolean
input_bit_register_83?: boolean
input_bit_register_84?: boolean
input_bit_register_85?: boolean
input_bit_register_86?: boolean
input_bit_register_87?: boolean
input_bit_register_88?: boolean
input_bit_register_89?: boolean
input_bit_register_90?: boolean
input_bit_register_91?: boolean
input_bit_register_92?: boolean
input_bit_register_93?: boolean
input_bit_register_94?: boolean
input_bit_register_95?: boolean
input_bit_register_96?: boolean
input_bit_register_97?: boolean
input_bit_register_98?: boolean
input_bit_register_99?: boolean
input_bit_registers0_to_31?: number
input_bit_registers32_to_63?: number
input_double_register_0?: number
input_double_register_1?: number
input_double_register_10?: number
input_double_register_11?: number
input_double_register_12?: number
input_double_register_13?: number
input_double_register_14?: number
input_double_register_15?: number
input_double_register_16?: number
input_double_register_17?: number
input_double_register_18?: number
input_double_register_19?: number
input_double_register_2?: number
input_double_register_20?: number
input_double_register_21?: number
input_double_register_22?: number
input_double_register_23?: number
input_double_register_24?: number
input_double_register_25?: number
input_double_register_26?: number
input_double_register_27?: number
input_double_register_28?: number
input_double_register_29?: number
input_double_register_3?: number
input_double_register_30?: number
input_double_register_31?: number
input_double_register_32?: number
input_double_register_33?: number
input_double_register_34?: number
input_double_register_35?: number
input_double_register_36?: number
input_double_register_37?: number
input_double_register_38?: number
input_double_register_39?: number
input_double_register_4?: number
input_double_register_40?: number
input_double_register_41?: number
input_double_register_42?: number
input_double_register_43?: number
input_double_register_44?: number
input_double_register_45?: number
input_double_register_46?: number
input_double_register_47?: number
input_double_register_5?: number
input_double_register_6?: number
input_double_register_7?: number
input_double_register_8?: number
input_double_register_9?: number
input_int_register_0?: number
input_int_register_1?: number
input_int_register_10?: number
input_int_register_11?: number
input_int_register_12?: number
input_int_register_13?: number
input_int_register_14?: number
input_int_register_15?: number
input_int_register_16?: number
input_int_register_17?: number
input_int_register_18?: number
input_int_register_19?: number
input_int_register_2?: number
input_int_register_20?: number
input_int_register_21?: number
input_int_register_22?: number
input_int_register_23?: number
input_int_register_24?: number
input_int_register_25?: number
input_int_register_26?: number
input_int_register_27?: number
input_int_register_28?: number
input_int_register_29?: number
input_int_register_3?: number
input_int_register_30?: number
input_int_register_31?: number
input_int_register_32?: number
input_int_register_33?: number
input_int_register_34?: number
input_int_register_35?: number
input_int_register_36?: number
input_int_register_37?: number
input_int_register_38?: number
input_int_register_39?: number
input_int_register_4?: number
input_int_register_40?: number
input_int_register_41?: number
input_int_register_42?: number
input_int_register_43?: number
input_int_register_44?: number
input_int_register_45?: number
input_int_register_46?: number
input_int_register_47?: number
input_int_register_5?: number
input_int_register_6?: number
input_int_register_7?: number
input_int_register_8?: number
input_int_register_9?: number
Optionalio_current
io_current?: number
Optionaljoint_control_output
joint_control_output?: number[]
Optionaljoint_mode
joint_mode?: number[]
Optionaljoint_position_deviation_ratio
joint_position_deviation_ratio?: number
Optionaljoint_temperatures
joint_temperatures?: number[]
Optionaloutput_bit_register_100
output_bit_register_100?: boolean
Optionaloutput_bit_register_101
output_bit_register_101?: boolean
Optionaloutput_bit_register_102
output_bit_register_102?: boolean
Optionaloutput_bit_register_103
output_bit_register_103?: boolean
Optionaloutput_bit_register_104
output_bit_register_104?: boolean
Optionaloutput_bit_register_105
output_bit_register_105?: boolean
Optionaloutput_bit_register_106
output_bit_register_106?: boolean
Optionaloutput_bit_register_107
output_bit_register_107?: boolean
Optionaloutput_bit_register_108
output_bit_register_108?: boolean
Optionaloutput_bit_register_109
output_bit_register_109?: boolean
Optionaloutput_bit_register_110
output_bit_register_110?: boolean
Optionaloutput_bit_register_111
output_bit_register_111?: boolean
Optionaloutput_bit_register_112
output_bit_register_112?: boolean
Optionaloutput_bit_register_113
output_bit_register_113?: boolean
Optionaloutput_bit_register_114
output_bit_register_114?: boolean
Optionaloutput_bit_register_115
output_bit_register_115?: boolean
Optionaloutput_bit_register_116
output_bit_register_116?: boolean
Optionaloutput_bit_register_117
output_bit_register_117?: boolean
Optionaloutput_bit_register_118
output_bit_register_118?: boolean
Optionaloutput_bit_register_119
output_bit_register_119?: boolean
Optionaloutput_bit_register_120
output_bit_register_120?: boolean
Optionaloutput_bit_register_121
output_bit_register_121?: boolean
Optionaloutput_bit_register_122
output_bit_register_122?: boolean
Optionaloutput_bit_register_123
output_bit_register_123?: boolean
Optionaloutput_bit_register_124
output_bit_register_124?: boolean
Optionaloutput_bit_register_125
output_bit_register_125?: boolean
Optionaloutput_bit_register_126
output_bit_register_126?: boolean
Optionaloutput_bit_register_127
output_bit_register_127?: boolean
Optionaloutput_bit_register_64
output_bit_register_64?: boolean
Optionaloutput_bit_register_65
output_bit_register_65?: boolean
Optionaloutput_bit_register_66
output_bit_register_66?: boolean
Optionaloutput_bit_register_67
output_bit_register_67?: boolean
Optionaloutput_bit_register_68
output_bit_register_68?: boolean
Optionaloutput_bit_register_69
output_bit_register_69?: boolean
Optionaloutput_bit_register_70
output_bit_register_70?: boolean
Optionaloutput_bit_register_71
output_bit_register_71?: boolean
Optionaloutput_bit_register_72
output_bit_register_72?: boolean
Optionaloutput_bit_register_73
output_bit_register_73?: boolean
Optionaloutput_bit_register_74
output_bit_register_74?: boolean
Optionaloutput_bit_register_75
output_bit_register_75?: boolean
Optionaloutput_bit_register_76
output_bit_register_76?: boolean
Optionaloutput_bit_register_77
output_bit_register_77?: boolean
Optionaloutput_bit_register_78
output_bit_register_78?: boolean
Optionaloutput_bit_register_79
output_bit_register_79?: boolean
Optionaloutput_bit_register_80
output_bit_register_80?: boolean
Optionaloutput_bit_register_81
output_bit_register_81?: boolean
Optionaloutput_bit_register_82
output_bit_register_82?: boolean
Optionaloutput_bit_register_83
output_bit_register_83?: boolean
Optionaloutput_bit_register_84
output_bit_register_84?: boolean
Optionaloutput_bit_register_85
output_bit_register_85?: boolean
Optionaloutput_bit_register_86
output_bit_register_86?: boolean
Optionaloutput_bit_register_87
output_bit_register_87?: boolean
Optionaloutput_bit_register_88
output_bit_register_88?: boolean
Optionaloutput_bit_register_89
output_bit_register_89?: boolean
Optionaloutput_bit_register_90
output_bit_register_90?: boolean
Optionaloutput_bit_register_91
output_bit_register_91?: boolean
Optionaloutput_bit_register_92
output_bit_register_92?: boolean
Optionaloutput_bit_register_93
output_bit_register_93?: boolean
Optionaloutput_bit_register_94
output_bit_register_94?: boolean
Optionaloutput_bit_register_95
output_bit_register_95?: boolean
Optionaloutput_bit_register_96
output_bit_register_96?: boolean
Optionaloutput_bit_register_97
output_bit_register_97?: boolean
Optionaloutput_bit_register_98
output_bit_register_98?: boolean
Optionaloutput_bit_register_99
output_bit_register_99?: boolean
Optionaloutput_bit_registers0_to_31
output_bit_registers0_to_31?: number
Optionaloutput_bit_registers32_to_63
output_bit_registers32_to_63?: number
Optionaloutput_double_register_0
output_double_register_0?: number
Optionaloutput_double_register_1
output_double_register_1?: number
Optionaloutput_double_register_10
output_double_register_10?: number
Optionaloutput_double_register_11
output_double_register_11?: number
Optionaloutput_double_register_12
output_double_register_12?: number
Optionaloutput_double_register_13
output_double_register_13?: number
Optionaloutput_double_register_14
output_double_register_14?: number
Optionaloutput_double_register_15
output_double_register_15?: number
Optionaloutput_double_register_16
output_double_register_16?: number
Optionaloutput_double_register_17
output_double_register_17?: number
Optionaloutput_double_register_18
output_double_register_18?: number
Optionaloutput_double_register_19
output_double_register_19?: number
Optionaloutput_double_register_2
output_double_register_2?: number
Optionaloutput_double_register_20
output_double_register_20?: number
Optionaloutput_double_register_21
output_double_register_21?: number
Optionaloutput_double_register_22
output_double_register_22?: number
Optionaloutput_double_register_23
output_double_register_23?: number
Optionaloutput_double_register_24
output_double_register_24?: number
Optionaloutput_double_register_25
output_double_register_25?: number
Optionaloutput_double_register_26
output_double_register_26?: number
Optionaloutput_double_register_27
output_double_register_27?: number
Optionaloutput_double_register_28
output_double_register_28?: number
Optionaloutput_double_register_29
output_double_register_29?: number
Optionaloutput_double_register_3
output_double_register_3?: number
Optionaloutput_double_register_30
output_double_register_30?: number
Optionaloutput_double_register_31
output_double_register_31?: number
Optionaloutput_double_register_32
output_double_register_32?: number
Optionaloutput_double_register_33
output_double_register_33?: number
Optionaloutput_double_register_34
output_double_register_34?: number
Optionaloutput_double_register_35
output_double_register_35?: number
Optionaloutput_double_register_36
output_double_register_36?: number
Optionaloutput_double_register_37
output_double_register_37?: number
Optionaloutput_double_register_38
output_double_register_38?: number
Optionaloutput_double_register_39
output_double_register_39?: number
Optionaloutput_double_register_4
output_double_register_4?: number
Optionaloutput_double_register_40
output_double_register_40?: number
Optionaloutput_double_register_41
output_double_register_41?: number
Optionaloutput_double_register_42
output_double_register_42?: number
Optionaloutput_double_register_43
output_double_register_43?: number
Optionaloutput_double_register_44
output_double_register_44?: number
Optionaloutput_double_register_45
output_double_register_45?: number
Optionaloutput_double_register_46
output_double_register_46?: number
Optionaloutput_double_register_47
output_double_register_47?: number
Optionaloutput_double_register_5
output_double_register_5?: number
Optionaloutput_double_register_6
output_double_register_6?: number
Optionaloutput_double_register_7
output_double_register_7?: number
Optionaloutput_double_register_8
output_double_register_8?: number
Optionaloutput_double_register_9
output_double_register_9?: number
Optionaloutput_int_register_0
output_int_register_0?: number
Optionaloutput_int_register_1
output_int_register_1?: number
Optionaloutput_int_register_10
output_int_register_10?: number
Optionaloutput_int_register_11
output_int_register_11?: number
Optionaloutput_int_register_12
output_int_register_12?: number
Optionaloutput_int_register_13
output_int_register_13?: number
Optionaloutput_int_register_14
output_int_register_14?: number
Optionaloutput_int_register_15
output_int_register_15?: number
Optionaloutput_int_register_16
output_int_register_16?: number
Optionaloutput_int_register_17
output_int_register_17?: number
Optionaloutput_int_register_18
output_int_register_18?: number
Optionaloutput_int_register_19
output_int_register_19?: number
Optionaloutput_int_register_2
output_int_register_2?: number
Optionaloutput_int_register_20
output_int_register_20?: number
Optionaloutput_int_register_21
output_int_register_21?: number
Optionaloutput_int_register_22
output_int_register_22?: number
Optionaloutput_int_register_23
output_int_register_23?: number
Optionaloutput_int_register_24
output_int_register_24?: number
Optionaloutput_int_register_25
output_int_register_25?: number
Optionaloutput_int_register_26
output_int_register_26?: number
Optionaloutput_int_register_27
output_int_register_27?: number
Optionaloutput_int_register_28
output_int_register_28?: number
Optionaloutput_int_register_29
output_int_register_29?: number
Optionaloutput_int_register_3
output_int_register_3?: number
Optionaloutput_int_register_30
output_int_register_30?: number
Optionaloutput_int_register_31
output_int_register_31?: number
Optionaloutput_int_register_32
output_int_register_32?: number
Optionaloutput_int_register_33
output_int_register_33?: number
Optionaloutput_int_register_34
output_int_register_34?: number
Optionaloutput_int_register_35
output_int_register_35?: number
Optionaloutput_int_register_36
output_int_register_36?: number
Optionaloutput_int_register_37
output_int_register_37?: number
Optionaloutput_int_register_38
output_int_register_38?: number
Optionaloutput_int_register_39
output_int_register_39?: number
Optionaloutput_int_register_4
output_int_register_4?: number
Optionaloutput_int_register_40
output_int_register_40?: number
Optionaloutput_int_register_41
output_int_register_41?: number
Optionaloutput_int_register_42
output_int_register_42?: number
Optionaloutput_int_register_43
output_int_register_43?: number
Optionaloutput_int_register_44
output_int_register_44?: number
Optionaloutput_int_register_45
output_int_register_45?: number
Optionaloutput_int_register_46
output_int_register_46?: number
Optionaloutput_int_register_47
output_int_register_47?: number
Optionaloutput_int_register_5
output_int_register_5?: number
Optionaloutput_int_register_6
output_int_register_6?: number
Optionaloutput_int_register_7
output_int_register_7?: number
Optionaloutput_int_register_8
output_int_register_8?: number
Optionaloutput_int_register_9
output_int_register_9?: number
Optionalpayload
payload?: number
Optionalpayload_cog
payload_cog?: number[]
Optionalpayload_inertia
payload_inertia?: number[]
Optionalrobot_mode
robot_mode?: number
Optionalrobot_status_bits
robot_status_bits?: number
Optionalruntime_state
runtime_state?: number
Optionalsafety_mode
safety_mode?: number
Optionalsafety_status
safety_status?: number
Optionalsafety_status_bits
safety_status_bits?: number
Optionalscript_control_line
script_control_line?: number
Optionalspeed_scaling
speed_scaling?: number
standard_analog_input0?: number
standard_analog_input1?: number
Optionalstandard_analog_output0
standard_analog_output0?: number
Optionalstandard_analog_output1
standard_analog_output1?: number
Optionaltarget_current
target_current?: number[]
Optionaltarget_moment
target_moment?: number[]
Optionaltarget_q
target_q?: number[]
Optionaltarget_qd
target_qd?: number[]
Optionaltarget_qdd
target_qdd?: number[]
Optionaltarget_speed_fraction
target_speed_fraction?: number
Optionaltarget_TCP_pose
target_TCP_pose?: number[]
Optionaltarget_TCP_speed
target_TCP_speed?: number[]
Optionaltcp_force_scalar
tcp_force_scalar?: number
Optionaltcp_offset
tcp_offset?: number[]
Optionaltimestamp
timestamp?: number
tool_analog_input_types?: number
tool_analog_input0?: number
tool_analog_input1?: number
tool_digital_output0_mode?: number
tool_digital_output1_mode?: number
tool_mode?: number
tool_output_current?: number
tool_output_mode?: number
tool_output_voltage?: number
tool_temperature?: number
Optionalwrench_calc_from_currents
wrench_calc_from_currents?: number[]
Interface describing the smart skills data file format (currently RTDE only)