3.1 Topics and Services
Published Topics
Publishing frequency:
RT - Controller real time loop frequency = 500Hz
RT1k - Controller 1k loop frequency = 1000Hz
RT+ - RT when arm is powered on
T - published only when value changes
T+ - same as T, but with arm is powered on
Name |
Package |
Message |
QoS (default if not specified) Queue size = 1 if not specified |
Publishing frequency |
Bandwidth kB/s |
Description |
|---|---|---|---|---|---|---|
/target_joint_states |
sensor_msgs |
Reliability: RELIABLE Durability: VOLATILE |
RT+ |
160 |
Target joint names, positions, velocities, and efforts [Nm] Effort is computed as target_torque + (target_friction_current) * k_tau |
|
/joint_states |
sensor_msgs |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT+ |
160 |
Target joint names, positions, velocities, and efforts [Nm] actual effort is actual current * k_tau |
|
actual_tcp_state |
urinterfaces |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT+ |
66 |
Actual Cartesian coordinates, and velocities of the tool (TCP). |
|
target_tcp_state |
urinterfaces |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT |
66 |
Target Cartesian coordinates, and velocities of the tool (TCP). |
|
joint_temperature |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T+ |
Temperature of each joint in degrees Celsius |
||
tool_temperature |
sensor_msgs |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T+ |
Tool temperature in degrees Celsius |
||
control_cycle |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
RT |
14 |
Sequential number of real-time controller cycle |
|
execution_time |
sensor_msgs |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT |
18 |
Controller real-time thread execution time |
|
safety_status |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Robot controller safety status |
||
robot_mode |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Robot mode |
||
arm_powered_on |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
– |
Indication if power is applied to robot arm |
|
joint_mode |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Joint control modes |
||
program_state |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Program state |
||
tcp_offset |
geometry_msgs |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Tool offset relative to tool flange. |
||
payload |
geometry_msgs |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Active payload mass, center of mass, and inertia parameters |
||
control_box_digital_io |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL Queue Size: 10 |
T |
Control box digital IO pin. This includes both, the standard digital IO and configurable digital IO. |
||
control_box_analog_io |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL Queue Size: 10 |
T |
Control box analog IO pin states. |
||
tool_digital_io |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL Queue Size: 10 |
T+ |
Tool connector digital IO states. Note: configurable_io will be empty. |
||
tool_analog_io |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL Queue Size: 10 |
T+ |
Tool connector analog IO pin states. Note: The tool analog output will be unused. |
||
tool_output_mode |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T+ |
Tool connector digital output modes |
||
tool_voltage_current |
urinterfaces |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT+ |
17 |
Tool connector power output voltage and current |
|
robot_voltage_current |
urinterfaces |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT |
17 |
Robot controller voltage and current |
|
io_current |
urinterfaces |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT |
Control box IO current |
||
main_voltage |
urinterfaces |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT |
0.3 |
Safety Control Board: Main voltage |
|
joint_voltage |
urinterfaces |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT+ |
~0.3 when stationary 2 when moving fast |
Actual joint voltages |
|
tool_accelerometer |
geometry_msgs |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT+ |
38 |
Tool x, y and z accelerometer values |
|
actual_speed_fraction |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
RT |
14 |
Effective speed scaling, including both speed slider and trajectory limiting. Note: this is not the same as in RTDE. But it makes it easier for client to scale based on this value. Rune Søe-Knudsen link to ROS driver handling now called speed_scaling |
|
target_speed_fraction |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Target speed fraction now called speed_fraction |
||
tcp_force_scalar |
urinterfaces |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT |
14 |
TCP force scalar |
|
actual_momentum |
urinterfaces |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT+ |
14 |
Norm of Cartesian linear momentum |
|
tcp_wrench |
geometry_msgs |
Reliability: BEST_EFFORT Durability: VOLATILE |
RT+ |
38 |
Actual TCP forces and torques with compensation for |
|
program_running |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Set when any foreground program is running |
||
teach_button_pressed |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Set when any teach input is active |
||
power_button_pressed |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
Set when any power button input is active |
||
/tf |
tf2_msgs |
Reliability: RELIABLE Durability: VOLATILE |
RT |
variable |
An array of all named world model frames, Axis Groups, and Axes. Each with their respective child→parent kinematic transforms. Each transform connotes attachment in the world model Order is not guaranteed As this topic is published directly to the root of the namespace, each name is prefixed with the robot name |
|
world_model_frames |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
variable |
A timestamped array of all world model frame names. Republishes any time a frame is added or deleted Order is not guaranteed, and may reorder |
|
world_model_waypoints |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
variable |
A timestamped array of all world model waypoint names. Only available when MINOTAUR_WAYPOINTS feature is enabled Republishes any time a waypoint is added or deleted Order is not guaranteed, and may reorder |
|
active_tcp_name |
urinterfaces |
Reliability: RELIABLE Durability: TRANSIENT_LOCAL |
T |
variable |
Name of the latest active TCP |
|
shared_variable_update |
urinterfaces |
Reliability: RELIABLE Durability: VOLATILE |
T |
All shared (application) variables, published periodically. See shared_variable_update |
||
global_variable_update |
urinterfaces |
Reliability: RELIABLE Durability: VOLATILE |
T |
Changed values of the global program variables. See global_variable_update |
Subscribed topics
Name |
Package |
Message |
QoS |
|---|---|---|---|
external_wrench |
geometry_msgs |
Reliability: RELIABLE Durability: VOLATILE |
Services
Name |
Package |
Service |
QoS |
Description |
|---|---|---|---|---|
set_speed_fraction |
urinterfaces |
default service |
Set new speed slider value |
|
set_configurable_digital_output |
urinterfaces |
default service |
Set standard digital output pin state |
|
set_standard_digital_output |
urinterfaces |
default service |
Set configurable digital output pin state |
|
set_standard_analog_output |
urinterfaces |
default service |
Set single analog output domain (current or voltage) and value |
|
set_tool_output |
urinterfaces |
default service |
Set tool digital output pin state |
|
set_shared_variables |
urinterfaces |
default service |
Create, modify or delete shared variables. See set_shared_variables |
|
get_variables |
urinterfaces |
default service |
Get the current values of all variables. See get_variables |